您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining BK - to match the corresponding fixed bearing units
Neff Gewindetriebe
Trapezoidal Screw Drives TGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/trapezgewinde/endenbearbeitung/end_loslager_form_bk.prj},{NB=SEF-bk-17-TGS},{IDNR=},{BEZ=BK17},{DX=20},{D1X=28.0},{D1XX=[28:32]},{D1=17},{D2=15},{LGES=94.4},{COGX=38.000},{COGY=0.000},{COGZ=0.000},{L1=76},{L2=23},{L3=40},{M1=M17x1},{NDM=17.000},{P=1.000},{R1=0.500},{G2=2.500},{DG=15.400},{FF=2.000},{RF=0.400},{T1F=0.200},{GF=1.100},{T2F=0.200},{RE=0.400},{T1E=0.200},{FE=2.000},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEZ
Designation
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-bk-10-TGS
BK10
10
8
54
15
31
M10x1
84831095
The current delivery time...
SEF-bk-12-TGS
BK12
12
10
54
15
29
M12x1
84831095
The current delivery time...
SEF-bk-15-TGS
BK15
15
12
60
20
32
M15x1
84831095
The current delivery time...
SEF-bk-17-TGS
BK17
17
15
76
23
40
M17x1
84831095
The current delivery time...
SEF-bk-20-TGS
BK20
20
17
78
25
40
M20x1
84831095
The current delivery time...
SEF-bk-25-TGS
BK25
25
20
95
30
48
M25x1.5
84831095
The current delivery time...
SEF-bk-30-TGS
BK30
30
25
110
38
63
M30x1.5
84831095
The current delivery time...
SEF-bk-35-TGS
BK35
35
30
128
45
73
M35x1.5
84831095
The current delivery time...
SEF-bk-40-TGS
BK40
40
35
148
50
85
M40x1.5
84831095
The current delivery time...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D