您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Adaptasteel - Liquid Resistant, Types: SP
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE SP, SN & LFH-SP COVERED STEEL FLEXIBLE CONDUIT
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_l_r_t_sp_sn_lfhsp/adaptasteel_l_r_t_sp.prj},{NB=SP25BL10M},{CN=SP25},{MAT=PVC Covered Galvanised Steel},{TRS=-15°C to +70°C},{TRM=-5°C to +90°C},{SIZE=25},{COLOR=BL},{L=10},{A=26.0},{B=21.4},{C=55},{NOTE=3D Model is just a Segment of the Actual Model},{L1=10,25,50},{R=2.500},{S=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static Applications
[deg Celsius]
TRM
Temperature Range Moving Applications
ⁿ/ₐ
SIZE
Nominal Conduit Size
ⁿ/ₐ
A
Outside Diameter
[mm]
B
Inside Diameter
[mm]
C
Minimum Bend Radius
[mm]
NOTE
Note
ⁿ/ₐ
SP10BL25M
SP10
SP10BL25M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
10
10.0
6.8
25
3D Model is just a Segmen...
SP12BL25M
SP12
SP12BL25M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
12
14.0
10.3
30
3D Model is just a Segmen...
SP16BL10M
SP16
SP16BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
16
17.0
13.0
35
3D Model is just a Segmen...
SP20BL10M
SP20
SP20BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
20
21.5
16.9
45
3D Model is just a Segmen...
SP25BL10M
SP25
SP25BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
25
26.0
21.4
55
3D Model is just a Segmen...
SP32BL10M
SP32
SP32BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
32
34.0
28.1
60
3D Model is just a Segmen...
SP40BL10M
SP40
SP40BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
40
44.5
37.7
80
3D Model is just a Segmen...
SP50BL10M
SP50
SP50BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
50
55.0
48.4
90
3D Model is just a Segmen...
SP63BL10M
SP63
SP63BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
63
64.5
57.5
115
3D Model is just a Segmen...
SP75BL10M
SP75
SP75BL10M
PVC Covered Galvanised St...
-15°C to +70°C
-5°C to +90°C
75
79.0
70.0
150
3D Model is just a Segmen...
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D