您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
VPHMP - Multiple pad holder unit
NIHON PISCO CO., LTD.
New models: Vacuum Pad Series
Holder Joint (Holder Ass'y)
Multiple pad holder unit
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/holder_joint/multiple_pad_holder_unit/vphmp_asmtab.prj},{NB=VPHMP554-M6-M14},{CNSORDERNO=VPHMP554-M6-M14},{TYPE=VPHMP},{HSIZE=55},{NOPAD=4},{PCC=M6},{BCC=M14},{HOL=VPHMP554M6-M10},{SS=VPL-M10M14},{PPATH=vphmp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
TYPE
Holder Type
ⁿ/ₐ
HSIZE
Holder Side
ⁿ/ₐ
NOPAD
No. of Pads
ⁿ/ₐ
PCC
Pad Connection code
ⁿ/ₐ
BCC
Body Connection code
ⁿ/ₐ
VPHMP353-M3-M5
VPHMP353-M3-M5
VPHMP
35
3
M3
M5
VPHMP353-M3-M6
VPHMP353-M3-M6
VPHMP
35
3
M3
M6
VPHMP353-M3-M8
VPHMP353-M3-M8
VPHMP
35
3
M3
M8
VPHMP354-M3-M5
VPHMP354-M3-M5
VPHMP
35
4
M3
M5
VPHMP354-M3-M6
VPHMP354-M3-M6
VPHMP
35
4
M3
M6
VPHMP354-M3-M8
VPHMP354-M3-M8
VPHMP
35
4
M3
M8
VPHMP433-M4-M5
VPHMP433-M4-M5
VPHMP
43
3
M4
M5
VPHMP433-M4-M6
VPHMP433-M4-M6
VPHMP
43
3
M4
M6
VPHMP433-M4-M8
VPHMP433-M4-M8
VPHMP
43
3
M4
M8
VPHMP434-M4-M5
VPHMP434-M4-M5
VPHMP
43
4
M4
M5
VPHMP434-M4-M6
VPHMP434-M4-M6
VPHMP
43
4
M4
M6
VPHMP434-M4-M8
VPHMP434-M4-M8
VPHMP
43
4
M4
M8
VPHMP433-M4-M10
VPHMP433-M4-M10
VPHMP
43
3
M4
M10
VPHMP433-M4-M12
VPHMP433-M4-M12
VPHMP
43
3
M4
M12
VPHMP433-M4-M14
VPHMP433-M4-M14
VPHMP
43
3
M4
M14
VPHMP433-M4-G1
VPHMP433-M4-G1
VPHMP
43
3
M4
G1
VPHMP433-M4-G2
VPHMP433-M4-G2
VPHMP
43
3
M4
G2
VPHMP434-M4-M10
VPHMP434-M4-M10
VPHMP
43
4
M4
M10
VPHMP434-M4-M12
VPHMP434-M4-M12
VPHMP
43
4
M4
M12
VPHMP434-M4-M14
VPHMP434-M4-M14
VPHMP
43
4
M4
M14
VPHMP434-M4-G1
VPHMP434-M4-G1
VPHMP
43
4
M4
G1
VPHMP434-M4-G2
VPHMP434-M4-G2
VPHMP
43
4
M4
G2
VPHMP503-M4-M5
VPHMP503-M4-M5
VPHMP
50
3
M4
M5
VPHMP503-M4-M6
VPHMP503-M4-M6
VPHMP
50
3
M4
M6
VPHMP503-M4-M8
VPHMP503-M4-M8
VPHMP
50
3
M4
M8
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D